Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-00 - Installation housing KompaX® 2
Bill of material
1292-00
CNSORDERNO
Art. No.
1292-00
BZ
Type
Installation housing KompaX® 2, for on-site concrete
LOD
Level of Details
L
Length
470 mm
B
Width
290 mm
T
Depth
131 mm
BZK
Wide additional component
160 mm
DA
Ceiling exit (CE) Ø
100-200 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
52 W
ENO
E-No.
920 839 269
CNSMASSEXACT
Individual net weight
992.000 g
CNSVOLUMEEXACT
Single volume
17.289 l
CNSEAN
EAN-Code
4013456350618
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Plastic installation housing for energy-saving lamps and loudspeakers in on-site mixed concrete ceiling Exit opening, diameter ____________ Luminaire installation height _________________ (max. 200mm) Lamp wattage max. ______________ Projection of ballast device (AL) _____________ Dimension of ballast (LxWxH)______________ Ceiling thickness __________________ Fire protection class F___ (please complete all fields) Manufacturer/Type Kaiser KompaX1292-00
ETIM40
ETIM 40
EC000414
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models