Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-21 - Install. housing extension rings HaloX
Bill of material
1281-21
CNSORDERNO
Order Number
1281-21
BZ
Description
Install. housing, HaloX® 100, Interm. frame, install. height 10 mm, Replacement to Art. No. 1290-14
LOD
Level of Details
SYS
HaloX®
HaloX® 100
H
Height
10 mm
FA
For Art. No.
1281-xx/1290-30
ELL
max. installation depth luminaire / loudspeaker
+ 10 mm
CNSMASSEXACT
Individual net weight
27.000 g
CNSVOLUMEEXACT
Single volume
0.309 L
CNSEAN
EAN-Code
4013456546790
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100, extension ring, installation height 10 mm (1281-21) Plastic extension ring to increase luminaire installation depth by 10 mm Multiple extension possible Manufacturer/Type Kaiser HaloX® 100 Art. No.1281-21
PICTURESMALL
1281_21.png
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models