Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-00 - Installation housing, HaloX® 100
Bill of material
1281-00
CNSORDERNO
Art. No.
1281-00
BZ
Type
Installation housing, HaloX® 100, Replacement to Art. No. 1290-40
LOD
Level of Details
SYS
HaloX®
HaloX® 100
ELL
Ceiling exit (CE) Ø
0-100 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
20 W
LLNHT
Lamp wattage max.
50 W
GD
Housing diameter Ø
130 mm
TF
Depth incl. front part
120 mm
RK
Combination entry for M20/M25 conduits
2
CNSMASSEXACT
Individual net weight
134.500 g
CNSVOLUMEEXACT
Single volume
2.760 l
CNSEAN
EAN-Code
4013456546523
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 100 (1281-00) Concrete installation housing made of plastic for luminaires and loudspeakers in on-site mixed concrete ceilings, Installation diameter =100 mm, Depth incl. front part 120 mm Lamp wattage LED max. 20 W Lamp wattage LV/HV/TC max. 50 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer /Type Kaiser HaloX® 100 Art. No. 1281-00 + front part (possible accessory)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models