Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1261-73 - Wall and ceiling transition
Bill of material
1261-73
CNSORDERNO
Art. No.
1261-73
BZ
Type
Conc. constr. wall-ceiling transition, for M25 conduits, w/o special adhesive, w. meas. strip for exact height instal.
LOD
Level of Details
R
DIN EN conduit Ø
25 mm
CNSMASSEXACT
Individual net weight
22 g
CNSVOLUMEEXACT
Single volume
0.297 l
CNSEAN
EAN-Code
4013456151512
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC001795
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models