Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1261-10 - Conc. constr. B² extension element
Bill of material
1261-10
CNSORDERNO
Art. No.
1261-10
BZ
Type
Conc. constr. B² extension element, for extension height 10-50 mm, for push-button fixing
LOD
Level of Details
EBHS
Installation heights, vertical
50 mm
EBHL
Installation heights, horizontal
10 mm
CNSMASSEXACT
Individual net weight
7.2 g
CNSVOLUMEEXACT
Single volume
0.087 l
CNSEAN
EAN-Code
4013456151031
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC002328
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models