Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Debrunner Acifer Bewehrungstechnik
Description
Type K - Cantilever elements
Bill of material
KP(A)+-160-D_160-a21-MW80_200-1.4362
TYP
Type
S
Execution
D
Static height
mm
H
Support Height
109 mm
DISO
Insulation height
mm
输入参数值: DISO
Insulation height
mm
cm
inch
ft
A
a (below)
mm
B
b (above)
30 mm
L
Element Length
mm
输入参数值: L
Element Length
mm
cm
inch
ft
DM
Insulation Material
SG
Steel Grade
DS
Insulation Thickness
mm
LODLEVEL
LOD Level
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
尺寸标注
2D
下载CAD模型