Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
SI 75TU - Highly efficient brine-to-water heat pump for indoor installation. 75 kW heat output.
Bill of material
SI 75TU-368470
TYP
Order reference
SI 75TU
ARTNR
Article Number
368470
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
14.3 m3/h
PLHS
Pressure loss heat source
19600
TTH
Thread type heating
Rp
HC
Heating connection
2 Inch
HWT
Heating water throughput
12.7 m3/h
PLHWT
Pressure loss heating water throughput
13800 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
31.7 A
GW
Gross weight
565 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models