Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
LIK 12TU - Compact air-to-water heat pump for indoor installation. 12 kW heat output.
Bill of material
LIK 12TU-372830
TYP
Order reference
LIK 12TU
ARTNR
Article Number
372830
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput min.
4100 m3/h
TTH
Thread type heating
G
HC
Heating connection
'1 ¼ Inch
HWT
Heating water throughput
2 m3/h
PLHWT
Pressure loss heating water throughput
21500 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current A2 / W35
- A
NC2
Nominal current A7 / W35
4.1 A
GW
Gross weight
310 kg
INFO
Web
Info
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models