Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Hansa
Beschreibung
0836-... - Wannen-Thermostat-Batterie Hansatempra
Stückliste
Wannen-Thermostat-Batterie Hansatempra 0836-2202
B
Breite
265.135 mm
H
Höhe
97.622 mm
L
Länge
183.000 mm
TYP
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    ABB
    DCS400 Regenerative - 230 to 500 VAC
    Hansa
    0382-2106 - Spültisch-Wandbatterie Hansanova
Previews
3D
Dimension
2D
Download CAD models