Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Hansa
Beschreibung
0091-8101 - Waschtisch Standventil Hansanova
Stückliste
Waschtisch Standventil Hansanova 0091-8101
L
Länge
165.938 mm
B
Breite
48.000 mm
H
Höhe
208.351 mm
D
Durchmesser
48.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models